IESNA:LM-63-2002
[TEST]P243169
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-58)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S122DRP-H290D935-X4F0-XX-UDD-A-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH ASYMMETRIC FLUSH DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1081
TILT=NONE
184 -1 1 37 37 1 1 3.875 0.145833 0
1 1 11.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180
487 514.1 546.5 580.7 608.1 624.4 636.3 635.5 620.8 600.6
563.1 506.8 456.7 395.1 337.8 290.6 253.8 224.9 201.5 182.4
166.2 151.8 136.6 121.1 107.1 93.4 81.5 69.2 58.8 49.4
40 31.4 23.4 16.2 10.1 5 0
487 515.7 550.1 578.9 607.6 626 637 635.4 624 599.3
564.3 515.9 456.4 396.5 342.3 296.7 256.1 224.4 201.7 182.9
167.1 152.1 136.3 121.7 107.1 94.1 81.1 70.3 59.5 49.9
40.4 31.7 23.4 16.4 10.3 5.2 0
487 514.2 548.1 578.4 608.5 627.3 637.2 636.4 626.5 604.7
568.1 517.8 459.4 404.5 349.9 302.5 260.1 228.7 203.5 185.7
168.9 152.7 137.5 122.6 108.1 95.2 82.2 70.7 60 49.4
40.2 31.9 24 16.6 10.3 5.2 0
487 513.7 547.9 576.4 603.5 625.3 635 635.2 627.1 604.4
572.1 523.1 468.8 416 357.8 310 267.5 233.4 208.4 189.1
171.4 155 139.5 123.6 109.6 95.9 83.6 71.4 60.9 50.3
41.1 32.3 24.2 16.6 10.3 5.2 0
487 512.6 544 573.5 601.7 620.9 632.8 633.9 626.9 606.7
581.3 535.9 480.5 427.9 370.8 322.6 276 241.2 214.5 192.7
174.1 157.2 141.5 127.3 111.9 98.1 85.3 72.6 62 50.8
41.3 32.6 24.3 16.8 10.8 5.4 0
487 512.3 541.5 569.9 596.1 619.3 628.7 632.7 627.6 612.1
584.5 546.5 496.6 443.9 392.8 339.6 292.9 253.8 221.7 199.4
178.8 161.5 144.6 130.5 114.1 100.8 87.1 75 63.1 51.9
42.4 33.2 24.7 17.1 10.6 5.4 0
487 509.4 538.9 564.3 591.2 611.2 623.8 628.9 625.8 614.5
591.6 560.7 515 465.2 416.4 360.9 314.3 272.5 236.1 208.9
186 166.9 150.1 134.6 118.1 103.8 90.5 76.6 64.7 54.1
43.4 33.7 25.6 17.3 10.6 5.4 0
487 507 535.3 559.1 583.1 599.9 616.6 623.3 622.2 613
597 569.2 536.8 491.9 438.5 390.2 336.3 294.5 256.8 222.4
196.6 175.2 156.8 140.8 123.6 108.1 94.1 80.4 67.8 55.5
44.7 35 26 18 11 5.4 0
487 505.6 529.9 552.3 574.3 596.8 606.7 615.5 616.6 610.8
597.7 581.3 550.6 510.5 467 418.5 367 325 279.9 244.1
213.8 188.7 166.4 148.3 130.3 114.3 98.8 84.2 71.6 58.4
47.9 36.8 27.2 18.4 11.5 5.4 0
487 501.6 525.6 546 564.3 583.3 595 604.5 608.7 605.8
596.4 582.4 560.2 530.3 493.5 450.4 403.6 357.4 312.2 271.1
236.7 207.8 181.5 160.2 139.5 121.7 105.4 90.1 75.7 62
49.9 38.6 27.8 19.3 11.5 5.8 0
487 502 522.2 541.3 558.2 575.9 589.4 595.2 598.1 597.3
591.2 580 563.6 541.5 511.5 476.9 438.4 392.6 349.5 306.1
268.4 232.5 201.9 177.2 153.7 132.3 114.3 97.5 80.9 66.7
53.2 41.1 29.7 20.2 11.9 5.6 0
487 501.8 519.5 536.8 551.5 563.8 573.2 584.5 589.6 590.3
587.2 578.9 565.6 548.5 526.7 498.4 466.7 429.3 387.5 345.5
304.1 267.7 231.8 199.7 172.5 148.7 127.3 107.4 89.4 73.4
58.2 44.2 31.7 21.3 12.6 5.6 0
487 501.6 516.2 530.5 543.1 553 562.5 569.4 573.7 575.2
572.8 567.2 557.9 544.7 528.7 508.1 483.8 454.2 418.3 382.7
343.9 305.3 266.8 231.4 201.2 170.9 144.4 121.7 100 80.2
64.2 48.8 34.4 23.4 13.2 5.6 0
487 500.9 511.7 523.4 533.3 540.2 545.2 552.3 555.3 555.2
552.1 547.6 540.9 530.6 516.8 500.5 480.2 458.2 431.7 400.7
370.2 334 298.1 262.6 228 194.7 163.1 136.6 112.1 89.4
70.7 53.4 37.5 24.2 14.1 5.6 0
487 497.7 506.3 515 522.2 525.1 529.9 530.3 530.8 529.2
526.3 520 511.7 501.8 490.6 476 459.6 439.6 417.1 393.7
365.5 336.3 303.9 272.7 238.3 206 176.3 147.1 120.2 96.1
75.2 55.5 39.5 25.1 14.1 5.6 0
487 495.1 500.9 505.9 509.7 513.7 515 513.7 509.7 502.9
495.3 487.6 477.6 467.6 454.8 438.4 420.7 403.2 382.8 359
335.6 309.5 282.1 255 226.2 197.9 167.3 142.6 117 92.6
72.5 54.3 38.8 24.5 13.5 5.6 0
487 491.9 495 496.4 496.8 495.9 491.2 486.5 481.4 474
466.1 453.9 440.5 425.9 411.1 396.2 378.7 356.9 335.8 313.3
291.8 267.3 241.5 218.5 192.9 168.9 145.6 122.9 101.8 82
64.5 48.5 34.8 22.7 12.3 5.2 0
487 491.3 491.5 490.3 487.7 483.2 475.8 469.2 458.4 447.5
436.6 421.6 408.3 392.2 373.5 353.8 334.9 313.6 291.8 270.2
248.4 225.3 204 181.1 160.2 140.4 121.8 102.9 86 70.7
55.5 42.4 30.5 19.6 10.6 4.5 0
487 490.8 488.6 484.5 478.7 471.3 463.2 452.8 442.5 426.8
412.6 395.5 377.8 360.9 340.7 320.8 299.4 279.4 258.1 237.2
215.9 195.2 175.6 156.1 137.9 120.6 104.7 89.6 75.3 62.2
49 37.3 26.5 17.3 9.9 4.1 0
487 486.3 481.8 475.1 466.8 458.2 445.6 433.7 419.4 403.7
385.9 369.1 349.3 329.8 310.4 289.1 268.4 249.5 228.6 209.3
190.3 173.4 155.7 139 123.6 109 95 81.5 68.5 57.1
45.6 34.4 25.2 16.2 8.8 3.8 0
487 481.4 474.2 465.2 454.8 442.5 430.2 415.6 398.7 381.8
363.2 343.4 325.2 307 286 265.7 246.2 227.6 210 193
175.4 159.9 144.6 130.3 115.9 102.4 88.9 76.8 65.2 53.4
43.3 33 23.4 15.3 8.7 3.6 0
487 480 469.9 459.3 446.8 433.8 416.5 400.5 381.6 362.5
343.5 324.6 305 286.2 266.9 248.9 230.2 212.3 197.2 181
165.1 151.2 137.5 124.2 111 98.6 86.2 74.3 63.1 51.7
42.2 31.7 23.1 15.1 8.1 3.4 0
487 478.7 466.3 453 437.5 418.7 407.2 386.8 368.2 349.5
327.7 308.2 288 270 252 234.1 218.1 202.1 187.1 173.2
160.1 145.5 133 121.3 108.5 96.8 85.1 74.1 62.5 51.4
41.3 31.9 22.4 15.1 8.3 3.1 0
487 476.9 462.7 447.5 429.2 409.3 390.8 372 352.2 332.7
314.3 294.7 275.6 256.1 240.1 224.8 208.5 195.6 181.5 168.2
155.6 143.3 131.4 120 107.6 95.7 84.7 73.2 62.2 51.4
41.5 31.5 22.9 14.6 8.1 2.9 0
487 474.4 459.1 440.2 420.3 401.2 381.6 360.5 340.1 321.2
299.9 281.4 263.9 246.8 231.1 216.3 202.6 190.5 177.2 164.6
152.7 141.5 130.1 118.6 106.3 95.3 84.2 73.2 62 51.4
41.3 31.2 22.2 14.6 8.5 3.1 0
487 471.5 453.5 432.2 412.8 392.4 373.5 349.7 327.5 308.4
290 271.4 254.3 238.1 223.7 210.3 197.9 185.7 173.8 163.3
151.4 140.2 128.7 118.2 106.3 95.9 84.2 72.8 62.4 51.9
41.5 31.7 23.3 15.1 7.9 2.5 0
487 469 448.8 427.2 404.8 385.7 363.4 339.9 317.4 296.5
279.6 262.6 247.5 232.3 218.8 206.4 194.7 183.1 172.3 161.5
151 140.1 128.5 118.1 106.9 95.7 84.7 73.5 62.4 52.3
41.6 32.1 23.3 15.3 8.1 2.3 0
487 465 442.5 420.3 396 373.3 350.6 330 308.4 291.1
274 257.2 241.5 228.2 215.8 204 193.6 182.2 171.2 161.1
150.5 140.2 129.1 118.2 107.2 96.6 84.9 74.1 62.9 52.8
42.2 33.2 23.1 14.8 7.8 2.2 0
487 463.8 440.7 416.5 391.5 371.8 345.9 323 302.5 284.1
267.3 253.1 239 226.4 213.4 203.5 192.1 181.9 171.2 161.3
151.2 140.1 129.4 119.9 107.8 97.2 85.8 74.6 63.8 53
42.5 33 23.4 15.1 7.8 2 0
487 463.8 438.9 415.5 388.4 367.9 341.6 319.4 297.9 280.3
263.7 249.6 235.8 223 212.5 201.7 191.8 181.3 171.8 161.1
151.6 141.3 130.5 119.7 108.7 97.2 86.3 75.3 64.7 53.7
43.3 33.3 24 15.3 7.4 2 0
487 464.7 438.7 412 385 361 335.1 314.2 295.2 276.7
260.8 246 233.1 222.4 211.6 201.5 191.2 181 171.6 162
152.1 141.9 131.2 120.8 109.8 98.6 86.9 75.7 65.4 54.8
44 34.1 23.8 15.5 7.8 1.6 0
487 463.6 436.9 408.8 381 355.1 331.3 310.9 292 274.2
257.9 243.9 232.2 221.5 210.7 200.3 190.9 182 172.1 162.8
152.8 142.9 132.1 121.5 109.6 99.1 88 77 65.6 55
44.2 33.7 24.2 15.1 7.4 1.6 0
487 462.7 434.6 405 378.3 352.9 328.2 307.9 288.9 270.9
256.3 242.6 230.2 220.4 209.8 200.3 191.6 182.4 172.1 163.5
153.2 142.8 131.9 121.8 110.9 99.5 88.9 77.5 66.7 55.5
44.5 34.1 23.8 15 7 1.6 0
487 464 432 404.5 375.3 355.6 328 306.1 286.2 268.7
254 240.4 230.4 220.3 209.4 200.3 191.2 182.2 173.2 163.8
153.6 143.1 132.5 121.5 110.7 100.4 89.2 78.2 66.5 55.9
44.7 34.2 23.6 14.4 6.8 1.4 0
487 462 432.6 402.1 374 347.2 323.4 302.1 286.4 268.4
254 240.8 229.1 218.8 209.8 200.3 191.6 182.4 173 163.8
153.9 143.3 132.5 122.7 110.9 100.2 89.6 77.9 67.2 55.7
44.7 33.9 23.6 14.6 6.8 1.4 0
487 461.1 429.3 402.8 372 346.6 322.3 303.5 284.1 267.5
251.8 239 228.9 219 209.3 200.3 191.1 182.4 172.7 163.7
153.4 143.1 132.7 121.8 111 100.4 89.4 78.4 66.7 56.1
44.9 33.7 22.9 14.8 6.7 1.6 0
487 461.8 430.4 401.6 372.4 345 321.9 302.5 282.6 266
251.3 239 229.3 218.8 208.7 199.7 191.4 181.7 173.4 164
153.2 143.5 133 122.6 110.7 100.9 89 77.9 67.4 55.2
44.7 33.2 23.4 13.7 6.5 1.8 0
